text.skipToContent text.skipToNavigation

Catalog No. : BVNDZ-M508GT

Description:  CONDFTNG STR M50 NW48 W/SR IP66 BLK

UPC: 786209951717

PMAFIX Straight Black Strain Relief Connector, Material - Polyamide 6, Thread Size - M50x1.5, Conduit Size NW - 48, Terminal Range - 30.0 - 38.0
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • Easy installation, simply push the conduit in
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Integrated strain relief optimally holds and seals cables
  • If several conductors are used with the connectors multiple sealing inserts should be considered
  • Fits both conduit profiles - Fine (T) and coarse (G)
  • For separation of damp and dry areas

Descriptors

Category

Electrical fittings

Application

In Machine and Plant Construction

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

M50

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW48 , M50 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here