text.skipToContent text.skipToNavigation

Catalog No. : BVND-P13MGT-11

Description:  COND FTNG STR PG13.5 NW07 IP66 BLK

UPC: 786209951489

VN Straight Connector for IP66 Static Conduit - Thread PG 13.5, Fits to Conduit Size NW/Metric 7/10, Thread Length 11.0, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

PG13.5

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW07 , PG13.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here