text.skipToContent text.skipToNavigation

Catalog No. : BVND-P090GT-8

Description:  CONDFTNG STR PG9 NW10 8MM IP66 BLK

UPC: 786209951397

VN Straight Connector for IP66 Static Conduit - Thread PG 9, Fits to Conduit Size NW/Metric 10/12, Thread Length 8.0, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

PG09

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW07 , PG09 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here