text.skipToContent text.skipToNavigation

Catalog No. : BVND-M409GT-10

Description:  CONDFTNG STR M40 NW29 IP66 10MM BLK

UPC: 786209951205

PMAFIX Straight Black Connector with Universal Safety Clip, Material - Polyamide 6, Thread Size M40x1.5, Conduit Size - 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits
  • Easy mounting
  • High conduit pull-out strength
  • Can be easily re-opened with a screwdriver
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

M40

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW29 , M40 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here