text.skipToContent text.skipToNavigation

Catalog No. : BVND-M200GT-8

Description:  COND FTNG STR M20 NW10 8MM IP66 BLK

UPC: 786209951052

PMAFIX Straight Black Connector with Universal Safety Clip, Material - Polyamide 6, Thread Size M20x1.5, Conduit Size NW - 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

M20

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW10 , M20 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here