Catalog No. : BVND-M160GT
Description: COND FTNG STR M16 NW10 IP66 CSA BLK
UPC: 786209951021
PMAFIX Straight Black Connector with Universal Safety Clip, Material - Polyamide 6, Thread Type - Metric, Thread Size -M16x1.5, Conduit Size NW - 10
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very high impact resistance
- Vibration proof connection to PMAFLEX conduits
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - Fine (T) and coarse (G)
- Easy installation, simply push the conduit in
- Can be easily re-opened with a screwdriver
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP66 |
Color |
Black |
Connection |
M16 |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
NW10 , M16 Thread |