text.skipToContent text.skipToNavigation

Catalog No. : BVND-G022GT

Description:  COND FTNG STR G1/2IN NW12 IP66 BLK

UPC: 786209950932

VN Straight Connector, Gas Thread for IP66 Static Conduit - Thread GAS 1/2 Inch, Fits to Conduit Size NW/Metric 12/16, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

1/2 Inch

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW12 , 1/2 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here