text.skipToContent text.skipToNavigation

Catalog No. : BVIVG-U357GT

Description:  FTNG PA6 NW17 FEM 1-7/16IN IP68 BLK

UPC: 786210163734

PMAFIX Black Female Thread Adapter with UNEF Threads and O-Ring, Material - Polyamide 6, IP68GT, Thread Size - 1-7/16 Inch -18, Conduit Size NW - 17
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Use In Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Insulation Class

IP68GT

Color

Black

Connection

1-7/16 Inch

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , 1-7/16 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant