Catalog No. : BVIVG-U352
Description: FTNG FEM 1-7/16IN NW12 PA6 IP68 BLK
UPC: 786209648815
PMAFIX Black Female Thread Adapter With UNEF Threads and O-Ring for IP68 Conduit, Material - Polyamide 6, Thread Size - 1 7/16 Inch - 18, Conduit Size NW - 17
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Use In Machine, Vehicle and Traction Building |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP68 |
Color |
Black |
Connection |
1-7/16 Inch |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW17 , 1-7/16 Inch Thread |
Documents/Support Tools
Sales Drawing |