text.skipToContent text.skipToNavigation

Catalog No. : BVIVG-U293GT

Description:  FTNG FEM1-3/16IN NW23 PA6 IP68GT BL

UPC: 786210133980

Black Female Thread Adapter With UNEF Threads And O-Ring, Material is Polyamide 6, Thread Size is 1 3/16 Inch - 18 UNEF, Conduit Size NW - 23, Single Component Version
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

Use In Machine, Vehicle and Traction Building Industries

Specifications

Material

Polyamide 6

Insulation Class

IP68GT

Color

Black

Connection

1-3/16 Inch

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , 1-3/16 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant