Catalog No. : BVIRA-U232
Description: FTNG FEM 15/16IN NW12 PA6 IP68 BLK
UPC: 786209950222
PMAFIX Black Female Thread Adapter with UNEF Threads, Material - Polyamide 6, Thread Size - 15/16 Inch - 20, Conduit Size NW - 12
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very high impact resistance
- Suitable for the AMP connector series CPC
- Vibration proof connection to PMAFLEX conduits
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
Category |
Electrical fittings |
Application |
For Use In Machine, Vehicle and Traction Building |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP68 |
Color |
Black |
Connection |
15/16 Inch |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW12 , 15/16 Inch Thread |
Documents/Support Tools
Sales Drawing |