Catalog No. : BVIRA-U150
Description: FTNG FEM 5/8IN NW10 PA6 IP68 BLK
UPC: 786209950178
PMAFIX Black Female Thread Adapter with UNEF Threads, Material - Polyamide 6, Thread Size - 5/8 Inch - 24, Conduit Size NW - 10
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very high impact resistance
- Suitable for the AMP connector series CPC
- Vibration proof connection to PMAFLEX conduits
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Use In Machine, Vehicle and Traction Building |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
5/8 Inch |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW10 , 5/8 Inch Thread |
Documents/Support Tools
|
Sales Drawing |