text.skipToContent text.skipToNavigation

Catalog No. : BVIR-P112

Description:  FTNG FEM PG11 NW12 PA6 IP68 BLK

UPC: 786209950536

PMAFIX Black Female Thread Adapter with PG Threads, Material - Polyamide 6, Thread Size - 11, Nominal Width/Condiut Size - 12
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

PG11

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , PG11 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here