text.skipToContent text.skipToNavigation

Catalog No. : BVIR-M638

Description:  FTNG FEM M63 NW48 PA6 IP68 BLK

UPC: 786209950505

PMAFIX Black Female Thread Adapter with Metric Threads, Material - Polyamide 6, Thread Size - M63x1.5, Nominal Width/ Conduit Size - 48
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Use In Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

M63

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , M63 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here