Catalog No. : BVIMV-U568
Description: EMC FTNG PA6/AL 2-1/4IN NW48 BLK
UPC: 786209950154
EMVFIX EMC Black Female Connector, Material - Polyamide and Nickel-Plated Aluminum, Thread Type - UNEF, Thread Size - 2-1/4 Inch - 16, Nominal Width/Condiut Size - 48
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68 |
Color |
Black |
Connection |
2-1/4 Inches |
Temperature Rating |
-40 to 105 C , Short Term 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW48 , 2-1/4 Inch Thread |