Catalog No. : BVIMV-U323-14
Description: EMC FTNG PA6/AL 1-5/16IN NW23 BLK
UPC: 786209950130
EMVFIX EMC Black Female Connector, Material - Polyamide and Nickel-Plated Aluminum, Thread Type - UNEF, Thread Size - 1-5/16 Inch - 18, Nominal Width/Condiut Size - 23, Thread Length - 14
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68 |
Color |
Black |
Connection |
1-5/16 Inch |
Temperature Rating |
-40 to 105 C , Short Term 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW23 , 1-5/16 Inch Thread |