Catalog No. : BVIMV-U212-14
Description: EMC FTNG PA6/AL 7/8IN NW12 BLK
UPC: 786209950086
EMVFIX EMC Female Connector, Material - Polyamide and Nickel-Plated Aluminum, Thread Type - UNEF, Thread Size - 7/8 Inch - 20, Nominal Width/Condiut Size - 12, Thread Length - 14
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68 |
Color |
Black |
Connection |
7/8 Inch |
Temperature Rating |
-40 to 105 C , Short Term 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW12 , 7/8 Inch Thread |