text.skipToContent text.skipToNavigation

Catalog No. : BVIDG-U509GT

Description:  FTNG FEM 2IN NW29 PA6 IP66 BLK

UPC: 786209949967

PMAFIX Black Female Thread Adapter with Universal Safety Clip, Material - Polyamide 6, Thread Size - 2 Inch - 18UNS, Nominal Width/Condiut Size - 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • One-piece connector
  • Hand opening not possible
  • Easy mounting, just push in to conduit
  • Can be re-opened with a screwdriver
  • High pull-out strength values
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits

Descriptors

Category

Electrical fittings

Application

For Use In Machine Building and Vehicle Construction

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

2 Inches

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , 2 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here