Catalog No. : BVIDG-U212GT
Description: FTNG FEM 7/8IN NW12 PA6 IP66 BLK
UPC: 786209949837
PMAFIX Black Female Thread Adapter with UNEF Threads and Universal Safety Clip, Material - Polyamide 6, Thread Size - 7/8 Inch - 20, Nominal Width/Condiut Size - 12
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- One-piece connector
- Hand opening not possible
- Fits both profiles, fine (T) and coarse (g)
- Easy mounting, just push in to conduit
- Can be re-opened with a screwdriver
- High pull-out strength values
- Very high impact resistance
- Vibration-proof connection to PMAFLEX conduits
Descriptors
Category |
Electrical fittings |
Application |
For Use In Machine Building and Vehicle Construction |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP66 |
Color |
Black |
Connection |
7/8 Inch |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW12 , 7/8 Inch Thread |
Documents/Support Tools
Sales Drawing |