text.skipToContent text.skipToNavigation

Catalog No. : BVIDB-U297GT

Description:  FTNG FEM SOURIAU 1-3/16IN NW17 IP66

UPC: 786209949783

PMAFIX Black Female Thread Adapter with UNEF Threads and Universal Safety Clip, Material - Polyamide 6, Thread Size - 1-3/16 Inch - 18, UNEF Threads for Souriau UTG-6/ITT Cannon Trident, Nominal Width/Condiut Size - 17
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • Easy installation, simply push the conduit in
  • High conduit pull-out strength
  • Can be easily re-opened with a screwdriver
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

1-3/16 Inch

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , 1-3/16 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here