text.skipToContent text.skipToNavigation

Catalog No. : BVIDA-U180GT

Description:  FTNG FEM 3/4IN NW10 PA6 IP66 BLK

UPC: 786209949615

PMAFIX Black Female Thread Adapter with UNEF Threads and Universal Safety Clip, Material - Polyamide 6, Thread Size - 3/4 Inch - 20, Nominal Width/Condiut Size - 10, For Use with AMP Connectors
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • Suitable for the AMP connector series CPC
  • Vibration proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Easy installation, simply push the conduit in
  • Can be easily re-opened with a screwdriver
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles, fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

3/4 Inch

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , 3/4 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here