text.skipToContent text.skipToNavigation

Catalog No. : BVID-M12MGT

Description:  FTNG FEM M12 NW07 PA6 IP66 BLK

UPC: 786209949998

PMAFIX Black Female Thread Adapter with Metric Threads and Universal Safety Clip, Material - Polyamide 6, Thread Size - M12x1.5, Nominal Width/ Conduit Size - 07
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits
  • Easy installation, simply push the conduit in
  • High conduit pull-out strength
  • Can be easily re-opened with a screwdriver
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

M12

Classifications

Brand Name

PMA

Dimensions

Size

NW07 , M12 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here