Catalog No. : BVH-17-000
Description: CONDUIT SUPPORT PA6 COMPL NW17 BLK
UPC: 786209949431
VH System Support Complete - Fits to Conduit Size NW/Metric 17/20, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical hangers |
Special Features |
Optimal axial strain relief due to integrated rib |
Application |
For Applications in Machine Building and Installation |
Specifications
Number Of Holes |
1 |
Cable Size |
NW17 |
Material |
Polyamide 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Thickness |
36 mm |