text.skipToContent text.skipToNavigation

Catalog No. : BVEMV-P366

Description:  EMC FTNG PA6/AL PG36 NW36 BLK

UPC: 786209949370

VEMV Connector, PG Thread IP68 - Thread 36, Fits to NW/F.CK/F.CU 36/30/40, Thread Length 13.0mm, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6 with Nickel Plated Aluminum Threads

Insulation Class

IP68

Color

Black

Connection

PG36

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , PG36 Thread

Compliance and Certifications

POPs POPs 28 Compliant