text.skipToContent text.skipToNavigation

Catalog No. : BVBV-P488

Description:  COND FTNG 90DCURV PG48 NW48 IP68BLK

UPC: 786209949134

VB Connector 90 Degree Curved Elbow, PG Thread, for IP68 Conduit - Thread PG 48, Fits to Conduit Size NW/Metric 48/50, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

PG48

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , PG48 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here