text.skipToContent text.skipToNavigation

Catalog No. : BVBV-M253

Description:  COND FTNG 90DCURV M25 NW23 IP68 BLK

UPC: 786209949004

PMAFIX 90 Degree One-Piece Curved Black Elbow, Material - Polyamide 6, Thread Type - Metric, Thread Size - M25x1.5, Conduit Size NW - 23
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Smooth elbow allows easy guidance through connector
  • Easy threading of wires and cables
  • Easy installation
  • High pull-out strength
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Use In Machine Building and Plant Construction Industries

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M25

Trade Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ

Documents/Support Tools

Sales Drawing

Click here