text.skipToContent text.skipToNavigation

Catalog No. : BVAV-N076

Description:  COND FTNG 45D 1-1/4NPT NW36 IP68BLK

UPC: 786209948724

PMAFIX 45 Degree One-Piece Black Elbow, Material Polyamide 6, Thread Type - NPT, Thread Size - 1-1/4 Inch, Conduit Size NW - 36
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Extremely high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • Easy installation
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

1-1/4 Inch NPT

Trade Size

NW36

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here