text.skipToContent text.skipToNavigation

Catalog No. : BVAV-M207GT

Description:  FITTING PA6 NW17 M20 45D IP68OP BLK

UPC: 786210162416

PMAFIX 45 Degree One-Piece Black Elbow, Material - Polyamide 6, IP68GT, Thread Type - Metric, Thread Size - M20 X 1.5, Conduit Size NW - 17
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M20

Trade Size

NW17

Compliance and Certifications

POPs POPs 28 Compliant