Catalog No. : BVAV-M202
Description: COND FTNG 45D M20 NW12 IP68 BLK
UPC: 786209948601
PMAFIX 45 Degree One-Piece Black Elbow, Material - Polyamide 6, Thread Type - Metric, Thread Size - M20 X 1.5, Conduit Size NW - 12
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Extremely high impact resistance
- Vibration proof connection to PMAFLEX conduits
- Easy installation
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
Category |
Electrical conduit elbow |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
M20 |
Trade Size |
NW12 |
Documents/Support Tools
Sales Drawing |