text.skipToContent text.skipToNavigation

Catalog No. : BVAD-P366GT

Description:  COND FTNG 45D PG36 NW36 IP66 BLK

UPC: 786209948496

VA Connector 45 Degree Elbow, PG Thread, for IP66 Conduit - Thread PG 36, Fits to Conduit Size NW/Metric 36/40, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG36

Trade Size

NW36/40 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here