text.skipToContent text.skipToNavigation

Catalog No. : BVAD-P299GT

Description:  COND FTNG 45D PG29 NW29 IP66 BLK

UPC: 786209948489

VA Connector 45 Degree Elbow, PG Thread, for IP66 Conduit - Thread PG 29, Fits to Conduit Size NW/Metric 29/32, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG29

Trade Size

NW29/32 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here