Catalog No. : BUNV-M257-UL
Description: FTNG UL STR PA6 NW17 M25 IP68 BLK
UPC: 786209947925
FIXPlus Straight Black Connector, Material - Polyamide 6, Thread Type - Metric, Thread Size - M25x1.5, Conduit Size NW - 17
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Extremely high impact resistance
- Vibration resistant connection to PMAFLEX conduits
- Easy installation
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Fits conduit profile coarse (G)
- Excellent fire characteristics allow application in public buildings such as hospitals, hotels, airports, train and subway stations, shopping centers, etc.
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Connectors-Straight |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide/Nylon 6 |
Classifications
Brand Name |
PMA |
Standard |
cULus E174370 |