text.skipToContent text.skipToNavigation

Catalog No. : BU805

Description:  1-1/2 INCH BUSHING,RGD/IMC,DC,INSUL

UPC: 785991907506

Bushing, Insulated Conduit, Trade Size 1-1/2 Inch, Width 2.18 Inch, Thickness 0.60 Inch, Die-Cast Zinc, For use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Special Features

105 degree C thermoplastic liners, heavy reinforced ribs.

Application

For use with rigid/IMC conduits

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018
UL E23018

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002357 Support insulator

Outer diameter

53.5686 mm