text.skipToContent text.skipToNavigation

Catalog No. : BU3/4-G

Description:  PVC CTD BUSHING 3/4IN GRAY

UPC: 704508356972

PVC Bushing, 3/4 Inch, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

Used with a Locknut to Terminate Rigid Metal Conduit

Specifications

Material

Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001181 Sealing ring

Model

Other

Material

Metal

Documents/Support Tools

Sales Drawing

Click here