text.skipToContent text.skipToNavigation

Catalog No. : BU2-G

Description:  PVC CTD BUSHING 2IN GRAY

UPC: 704508356910

PVC Bushing, 2 Inch, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

Used with a Locknut to Terminate Rigid Metal Conduit

Specifications

Material

Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

2 Inch

ETIM EC001181 Sealing ring

Model

Other

Material

Metal

Documents/Support Tools

Sales Drawing

Click here