text.skipToContent text.skipToNavigation

Catalog No. : BTR-R70G

Description:  CONDUIT GUIDE INSERT PA6 NW70 BLK

UPC: 786209947765

Strain Relief Insert - Fits to NW 70, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Application

Machine Building and Installation Applications

Specifications

Material

Polyamide 6

Knockouts

Yes

Classifications

Brand Name

PMA

Dimensions

Length

25 mm

Width

92 mm

Compliance and Certifications

POPs POPs 28 Compliant