text.skipToContent text.skipToNavigation

Catalog No. : BTK-R70

Description:  BALL JOINT SLEEVE PA6 NW70 BLK

UPC: 786209947642

Ball Joint Sleeve - Fits to NW 70, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Application

Protect Cables and Wires within Conduit Connections

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW70

Compliance and Certifications

POPs POPs 28 Compliant