Catalog No. : BTC4102
Description: CU 1CNDTR 1HOLE MOUNT 2STR-4/0STR
UPC: 783786611362
Type BTC - Copper Single-Conductor, One-Hole Mount (Offset-Tang), Conductor Range 2 Str-4/0 Str, Length 2-9/16 Inches, Width 1 Inch, Height 1-61/64 Inches, 11/32 Inch Bolt Hole
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Uniquely designed pressure bar and notched v-bottom collar provide vise-like grip between conductor and terminal.
- Made of electrolytic seamless copper. Screws are zinc-plated steel.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Uniquely designed pressure bar and notched v-bottom collar provide vise-like grip between conductor and terminal. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
Sustainability
Documents/Support Tools
|
Sales Drawing |