text.skipToContent text.skipToNavigation

Catalog No. : BTC3104

Description:  CU 1CNDTR 1HOLE MOUNT 4STR-3/0STR

UPC: 783786611348

Type BTC - Copper Single-Conductor, One-Hole Mount (Offset-Tang), Conductor Range 4 Str-3/0 Str, Length 2-3/6 Inches, Width 3/4 Inch, Height 1-9/16 Inches, 13/32 Inch Bolt Hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Uniquely designed pressure bar and notched v-bottom collar provide vise-like grip between conductor and terminal.
  • Made of electrolytic seamless copper. Screws are zinc-plated steel.

Descriptors

Category

Mechanical connectors

Special Features

Uniquely designed pressure bar and notched v-bottom collar provide vise-like grip between conductor and terminal.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

Documents/Support Tools

Sales Drawing

Click here