Alternate Catalog No. : BT 505
Catalog No. : BT505
Description: 1-1/2 EMT PLASTIC SPACE CAP
UPC: 785991403985
Space Cap, Conduit Size 1-1/2 Inch, Length 2-15/32 Inches, Width 3-1/32 Inches, Material Plastic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical metallic tubing EMT connectors |
Application |
For use with EMT conduit |
Specifications
Material |
Polyethylene |
Color |
Black |
Classifications
Brand Name |
Steel City |
Dimensions
Size |
1-1/2 Inch |
Documents/Support Tools
Sales Drawing |