text.skipToContent text.skipToNavigation

Alternate Catalog No. : BT 504

Catalog No. : BT504

Description:  PLASTIC SPACE CAP

UPC: 785991403961

Space Cap, Conduit Size 1/2 Inch, Length 2-15/32 Inches, Width 2-31/64 Inches, Material Plastic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Polyethylene

Color

Black

Classifications

Brand Name

Steel City

Dimensions

Size

1/2 Inch

Documents/Support Tools

Sales Drawing

Click here