text.skipToContent text.skipToNavigation

Alternate Catalog No. : BT 503

Catalog No. : BT503

Description:  1 INCH SPACE CAP,EMT,NM

UPC: 785991403947

Space Cap, Conduit Size 1 Inch, Length 2-15/32 Inches, Width 1-31/32 Inch, Material Plastic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Polyethylene

Color

Black

Classifications

Brand Name

Steel City

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here