text.skipToContent text.skipToNavigation

Catalog No. : BSS-56G

Description:  ABRASION PROTECTSLEEVE PA6 NW56 BLK

UPC: 786209947567

SS Abrasion Protection Sleeve - Fits to Conduit Size NW/Metric 56/68, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Application

Protect Cables and Wires within Conduit Connections

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW56

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here