Catalog No. : BSH-R70
Description: CONDUIT CLAMP PA6 NW70 BLK
UPC: 786209947505
SH Tube Clamp - Fits to Conduit Size NW/Metric 70/80, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Space Saving Design Allows Optimum Installation in Automation Applications |
Application |
Automation |
Specifications
Material |
Polyamide 6 |
Clip Type |
1 Piece - 3 Screws |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW70 |