text.skipToContent text.skipToNavigation

Catalog No. : BSH-R56

Description:  AUTO CONDUIT CLAMP PA6 NW56 BLK

UPC: 786210084985

SH Tube Clamp - Fits to Conduit Size NW/Metric 56/68, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Special Features

Space Saving Design Allows Optimum Installation in Automation Applications

Application

Automation

Specifications

Material

Polyamide 6

Clip Type

1 Piece - 3 Screws

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW56

Compliance and Certifications

POPs POPs 28 Compliant