text.skipToContent text.skipToNavigation

Catalog No. : BSC43-VGAH

Description:  400A/600V 3P200A UG RH BC MTR SKT

UPC: 624871008240

Made or assembled in Canada.

Meter socket 400 amperes 600 volts multiple position, 200 amperes per position, stud type with blank compartment. 4 jaw - stud type. Right-hand entry. 3 positions. For British Columbia.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ganged Meter Sockets

Special Features

Supplied with screw type rings

Application

For underground service only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

23-3/8 Inches Height x 43-3/4 Inches Width x 5-5/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here