text.skipToContent text.skipToNavigation

Catalog No. : BS46-V

Description:  400A/600V 6P200 OH-UG LH MTR SKT

UPC: 624871002804

Made or assembled in Canada.

Meter socket 400 amperes 600 volts multiple position, 200 amperes per position, with blank compartment. 4 jaw left hand entry. 6 positions.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ganged Meter Sockets

Special Features

Supplied with screw type rings

Application

For combination overhead/underground

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

23-3/8 Inches Height x 61-1/4 Inches Width x 5-5/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here