text.skipToContent text.skipToNavigation

Catalog No. : BS2L-TV

Description:  200A/600V UG OVRSIZE MTR SKT

UPC: 624871002491

Meter socket oversize enclosure Lay-In Lug 200 amperes underground with lay-in lugs. 4 jaw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For underground installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

17-1/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here