Catalog No. : BS201-1
Description: .5IN BX SPACER,DC,1/4IN SPACE,1/BG
UPC: 785991213690
Box Spacer, Space 1/4 Inch, Conduit Size 1/2 Inch, Length 1-1/8 Inch, Thread Length 13/32 Inch, Die Cast Zinc, Bag of 1
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Spacers or standoffs |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Outside Diameter |
1-1/32 in |
|
Inside Diameter |
0.612 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
28.575 mm |