text.skipToContent text.skipToNavigation

Catalog No. : BS2-TCVGNFA

Description:  200A/600V OH-UG FORTIS NTR GRD LUG

UPC: 624871013442

Oversize enclosure meter socket 200 amperes 600 volts. 4 jaw. Combination OH and UG (Fortis Alberta approved) complete with 350 kcmil lug and neutral ground lug.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For overhead/underground installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

27-7/16 Inches Height x 12 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here